Spin/Spin Torque Stall Pneumatic Tool
The C 350 tool installs the RIVNUT® EZ product by rotational torque stall. A specific RPM tool is required for different thread size fasteners*. The tool will install the fastener into single, variable or multiple thickness materials. RIVNUT® EZ fasteners must have an additional lubricant for installation with the C 350
tool.
Installation Sequence
Thread the RIVNUT® onto the tool mandrel.
Place the fastener into the hole in the parent material and pull
the trigger until the tool stalls.
Push the reverse button on the top of the tool.
Features
Tool Weight: 2.8 lbs. (1.3 kg)
Tool RPM: 400, 600, 1000, 2200 RPM
80 PSI (5.5 BAR) of clean lubricated air required
* The appropriate RPM tool will need to be selected for the different thread size fasteners. Please contact Bollhoff Rivnut® Inc. or our Authorized Distributor for details. |
|