orange square News

RIVNUT® PN - PLUSNUT®
The RIVNUT® PN - PLUSNUT® blind rivet nut has been specially designed for integrating into plastic parts, hollow sections or thin-walled sheet steel requiring high pull-out forces. The slotted shank splays out into four "petals" on the blind side of the base material, thus offering a large bearing surface and ensuring maximum pull-out force.

more about this topic you can find under
RIVNUT® PN - PLUSNUT®


CFA 803
For automatic insertion of rivet blind nuts
  • quiet
  • does not damage the workpiece surface
  • setting time: < 3 seconds,
  • weight: approx. 170 kg,
  • max. operating pressure /force 400 bar / 18 kN,
  • PCL control Siemens S7 200


letzte Änderung dieser Seite am 29.01.2006