orange square Mechanical properties

RIVNUT® blind rivet nuts and RIVSTUD® blind rivet studs, crimping torque
RIVNUT® can be used with all the screw types shown in the table below providing the maximum crimping torque (in Nm) is not exceeded.
Dimensions
RIVNUT®
Steel /
stainless steel
Aluminium
M 3
1,2
0,7
M 4
3
2
M 5
6
4
M 6
10
6
M 8
24
15
M 10
48
27
M 12
82
45
Note: For steel and stainless steel RIVNUT® from size M3 up to and including M10 these torques correspond to grade 8.8 screws.

Mechanical characteristics of RIVNUT® internal and external threads
  • Axial proof load
Measure
RIVNUT®
blind rivet nut
steel & stainless steel
RIVNUT®
blind rivet nut
aluminium
RIVSTUD®
blind rivet stud
steel
M 3
4 000
2 500
/
M 4
6 800
4 000
/
M 5
10 000
5 500
8 100
M 6
15 000
8 300
11 500
M 8
27 000
13 000
21 000
M 10
37 000
20 000
/
M 12
54 000
28 000
/
Unit: N
  • Ideal setting temperature: -30 to +80 °C


letzte Änderung dieser Seite am 29.01.2006