orange square RIVNUT® AV vibration isolating RIVNUT®

The RIVNUT® AV is a synthetic rubber type RIVNUT® fastener that is designed to isolate vibration between the workpiece and the mating component.


The RIVNUT® AV makes fastening easy as it:
  • Installs from the front side of the workpiece
  • Snaps into the hole and remains captive
  • Installs when the mating fastener is tightened into it
  • Enables the mating screw to be tightened to its proper torque
  • Isolates vibration and reduces noise levels
kamera Principle
The RIVNUT® AV is available in Metric thread sizes from M4 to M8. The RIVNUT® AV can be used to mount small electric motors and electronic components. Since the RIVNUT® AV snaps into the hole and is installed with the mating screw it is ideal for consumer assembly and kit packaging.


letzte Änderung dieser Seite am 29.01.2006