orange square News

New hand tool RIVCLINCH® 0706 IP50

This radically new high capacity tool RIVCLINCH® 0706 IP50is particularly suited for the assembly of large sheet metal products, e.g. ventilation ducts and profiles.
By the exceptional high tool force of 50 kN it is possible to join sheet metal layers up to a total thickness of 4.5 mm (mild steel)!


letzte Änderung dieser Seite am 29.01.2006