| Series 25 | Thick- ness | Order No.
B 81 100 |
| Anti-rub washer | 0,2 | 0367 000 0000 |
Damper washer
(Ø 12 mm) | 1,5 | 0366 000 0015 |
2,0 | 0366 000 0020 |
| Distance-washer | 0,5 | 0365 000 0005 |
1,0 | 0365 000 0010 |
1,5 | 0365 000 0015 |
2,0 | 0365 000 0020 |
2,5 | 0365 000 0025 |
3,0 | 0365 000 0030 |
4,0 | 0365 000 0040 |
5,0 | 0365 000 0050 |
8,0 | 0365 000 0080 |
| Cam |  | 0363 000 0000 |
| Cross pin |  | 0364 000 0000 |
| Clamping bush - NR |  | 0362 000 0000 |
| Clamping bush - SILIKON |  | 0362 000 1010 |
| Head washer (steel) | 1,0 | 0368 000 0010 |
Head washer
(stainless steel) | 1,0 | 0368 000 8010 |
|
| Series 50 | Thick- ness | Order No.
B 81 200 |
| Anti-rub washer | 0,2 | 0347 000 0000 |
Damper washer
(Ø 18 mm) | 1,5 | 0346 000 0015 |
3,0 | 0346 000 0030 |
4,0 | 0346 000 0040 |
5,0 | 0346 000 0050 |
8,0 | 0346 000 0080 |
| Distance-washer | 0,5 | 0345 000 0005 |
1,0 | 0345 000 0010 |
1,5 | 0345 000 0015 |
2,0 | 0345 000 0020 |
2,5 | 0345 000 0025 |
3,0 | 0345 000 0030 |
4,0 | 0345 000 0040 |
4,5 | 0345 000 0045 |
5,0 | 0345 000 0050 |
6,0 | 0345 000 0060 |
7,0 | 0345 000 0070 |
10,0 | 0345 000 0100 |
 | 0345 000 0150 |
20,0 | 0345 000 0200 |
| Cam |  | 0343 000 0000 |
| Cross pin |  | 0344 000 0000 |
| Clamping bush -EPDM |  | 0342 000 0000 |
| Clamping bush - SILIKON |  | 0342 000 1010 |
| Head washer (steel) | 1,2 | 0348 000 0010 |
Head washer
(stainless steel) | 1,2 | 0348 000 8010 |
|