orange square Technical data and dimensions

QUICKLOC® Quarter-turn clamp fastener – Series 25 and 50

Series 25
Structural dimension
mounted, open
mounted, closed
Tensile load
Shear load
No. of closures
Temperature range
Watertightness
to 250 N
to 700 N
min. 5000

-30 to +80° C
to 1,5 bar
The temperature resistance is depending
on the material of the clambing bush.
Special material on request.
Hole dimension for cover (A) and frame (B)
Rigid/damper fastenerPush-in fastener
Series 50
Structural dimension
mounted, open
mounted, closed
Tensile load
Shear load
No. of closures
Temperature range
Watertightness
to 500 N
to 1100 N
min. 5000

-30 to +80° C
to 2 bar
The temperature resistance is depending
on the material of the clamping bush.
Special material on request.
Hole dimension for cover (A) and frame (B)
Rigid/damper fastenerPush-in fastener


letzte Änderung dieser Seite am 29.01.2006