| Ordering data | Grip range | Series 25 | Series 50 |
 |  |  |  |
| Rigid fastener F: |  |  |  |
Type F, type of head, Series 25 or 50
thickness of panel A, thickness of panel B | Minimum range | 1,00 | 1,50 |
Maximum range | 21,00 | 28,00 |
 |  |  |
 |  |  |  |
| Damper fastener D: |  |  |  |
Type D, type of head, Series 25 or 50
thickness of damper washer or seal,
thickness of panel A, thickness of panel B,
if required space dimension between A und B | Minimum range | 1,00 | 1,50 |
Maximum range | 20,00 | 26,50 |
 |  |  |
 |  |  |  |
| Push-in fastener S: |  |  |  |
Type S, type of head, Series 25 or 50
thickness of panel A, thickness of panel B,
if required space dimension between A and B | Minimum range | 1,00 | 1,50 |
Maximum range | 19,00 | 25,50 |
 |  |  |
Order example:
QUICKLOC® Type D, Winged head, Series 50, Damper washer 3 mm, Part A: 4 mm, Part B: 6 mm, Space: 2 mm. |
|