|
Screw-in clip UNITEC® plastic in plastic | |||||||||||||||||||||||||||||
| Technology The screw-in clip is pressed into an existing square opening (8 x 8 mm) of component A. (Picture 1) Its two captive features are ensured by engagement points and the helix flank support. Then component B is laid in place and the thread-forming plastic in plastic screw is turned into the screw-in clip through the existing hole of the component. (Picture 2) During this process the screw-in mandrel is pulled under component A in axial direction such that the shank area folds and the helix flank deforms and makes contact by a slight clockwise rotation. (Picture 3) This creates a watertight screw connection.
| |||||||||||||||||||||||||||||
Picture 1 | Picture 2 | Picture 3 | |||||||||||||||||||||||||||
| Applications Where a cut thread is not possible due to thin wall thicknesses, yet the connection must allow loosening, e.g. in the automotive industry for wheel arch panel. | |||||||||||||||||||||||||||||
Table of parameters
| |||||||||||||||||||||||||||||
Material
| |||||||||||||||||||||||||||||
| Screw-in blind rivet UNITEC® plastic in plastic | |||||||||||||||||||||||||||||
| Technology The screw-fitted blind rivet is inserted in the hole of component A. (Picture 1) Laterally fitted ridges provide the captive effect. Torsion resistance is achieved by the flange counter-bearing. Following this, component B is laid on and the plastic in plastic screw fitted in the blind rivet through the component. (Picture 2) For this fastening system varying gap dimensions are no problem because when fitting, the screw-fitted blind rivet pulls itself beneath component B in axial direction in a tolerance compensating manner. At the same time a bead is formed which snugs at the rear beneath component A to be fastened. (Picture 3)
| |||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
| Applications Where a cut thread is not possible due to thin wall thicknesses and/or where production-referenced component tolerances have to be compensated, e.g. in the automotive industry, in machine and machine line manufacture... | |||||||||||||||||||||||||||||
Table of parameters
| |||||||||||||||||||||||||||||
Material
| |||||||||||||||||||||||||||||
Product film