orange square Product range

Selection of customised tolerance compensation systems

Automatic tolerance compensators
Böllhoff type:
Article No.
Special feature:



Mounting side:
Size:
Inserted height:
Tolerance
compensation range:
Head diameter:
FLEXITOL® BN-L-M6-95-35
2611 006 0001
with integral blind rivet nut function
low inserted height
extra large head for compensation
of x and y tolerances
fitted in rear component
M 6
3.5 mm (closed)

9.5 mm
SW 24

Böllhoff type:
Article No.
Special feature:

Mounting side:
Size:
Inserted height:
Tolerance
compensation range:
Head diameter:
FLEXITOL® BN-L-M6-95-30
0319 1000 12
with integral blind rivet nut function
low inserted height
fitted in rear component
M 6
3.0 mm (closed)

9.5 mm
SW 17

Böllhoff type:
Article No.
Special feature:


Mounting side:
Size:
Inserted height:
Tolerance
compensation range:
Head diameter:
FLEXITOL® BN-L-M8-110-40
2611 008 0001
with integral blind rivet nut function
low inserted height
blind rivet nut with hexagonal head
fitted in rear component
M 8
4.0 mm (closed)

11 mm
SW 20

Böllhoff type:
Article No.
Special feature:


Mounting side:
Size:
Inserted height:
Tolerance
compensation range:
Head diameter:
FLEXITOL® BN-L-M2,5-85-50
2611 002 5001
with integral blind rivet nut function
large inserted height
rotates with screw
fitted in rear component
M 2.5
10 mm (closed)

5 mm
SW 7
Tolerance compensation for solid material
Böllhoff type:
Article No.
Special feature:

Mounting side:
Size:
Inserted height:
Tolerance
compensation range:
Head diameter:
FLEXITOL® BN-D6-M11LH
2641106
fitted directly in component
adjustment by hexagonal key insert
fitted in rear component
M 6
1.5 mm (closed)

6.0 mm
SW 17

Böllhoff type:
Article No.
Special feature:

Mounting side:
Size:
Inserted height:
Tolerance
compensation range:
Head diameter:
FLEXITOL® BN-D6-M11LH
2641105
fitted directly in component
automatic tolerance compensation
fitted in rear component
M 6
1.5 mm (closed)

6.0 mm
SW 17


letzte Änderung dieser Seite am 29.01.2006