orange square SONICSERT®

Technology

  • suitable for thermoplastic components
  • specifically designed for ultrasonic installation
  • distortion-proof and low-stress anchorage
  • high pull-out values
  • type 0730 can be fed from both sides.
    Advantages for automatic feed, since no
    directional orientation required.
    Material: Cu Zn 38 Pb 2
kameraInstallation in a handy cover
Principle
The SONICSERT® threaded insert is installed using commercially available ultrasonic vibration devices. The surrounding material in the welding area is plasticised by the ultrasound vibrations and flows into the undercuts of the threaded insert.
A low-stress interference fit results on cooling.
Types
Type 0730

Type 0733

Type 0734

Location hole

Type 0743

Type 0744

Location hole







letzte Änderung dieser Seite am 29.01.2006