| Dimensions |  |  |
 |  |  |
Type 1437 | Type 1438 |  |
| |  |
d | Brass, standard Product code | Brass, flanged Product code | l | l2 | d2 | d3 | Lmin. | amin. | SW |
M 4 | 1437 504 0008 | 1438 504 0009 | 8.0 | 1.0 | 7.0 | 10.0 | 9.0 | 3.0 | 3.2 |
M 5 | 1437 505 0010 | 1438 505 0112 | 10.0 | 1.2 | 8.0 | 11.0 | 11.0 | 4.0 | 4.0 |
M 6 | 1437 506 0014 | 1438 506 0154 | 14.0 | 1.4 | 10.0 | 13.0 | 15.0 | 4.0 | 5.0 |
M 8 | 1437 508 0015 | 1438 508 0164 | 15.0 | 1.4 | 12.0 | 15.0 | 16.0 | 5.0 | 7.0 |
| |
 |  |  |
Recommended locating hole -D- for QUICKSERT® Hex in various materials1
 | M 4 | M 5 | M 6 | M 8 |
| PE (soft), PP | 5.6 | 6.6 | 8.1 | 10.1 |
| PA 6, PA 6.6, PBT, PE (hard), PET, POM | 5.8 | 6.8 | 8.3 | 10.3 |
| ASA, SAN | 6.0 | 7.0 | 8.5 | 10.5 |
| ABS, PA 6 GF 30%, PBT GF 30%, PET GF 30%, PS, PVC (hard) | 6.2 | 7.2 | 8.7 | 10.7 |
| PA 6.6 GF 30%, PC u. PC + GF 30%, PPO/PPS GF 30% | 6.4 | 7.4 | 9.0 | 11.0 |
| SMC, ZMC, BMT | 6.6 | 7.6 | 9.4 | 11.4 |
1 Standard value: depends on mould material; modify after assembly tests where necessary. | Locating hole

|
 |  |  |
 |  |  |
 |  |  |
 |
 |  |  |
|