orange square Setting tools

Manual installation tools

EXPANSIONSERT 1, EXPANSIONSERT 2, SPREDSERT® 1 and SPREDSERT® 2
Fitting mandrel for manual installation of EXPANSIONSERT 1 and
EXPANSIONSERT 2 threaded inserts

QUICKSERT® expansion insert type 1230
Semi-automatic tools

Example for tool application

Expansionsert 1,
Expansionsert 2

QUICKSERT®,
Plastic in plastic type 173
EXPANSIONSERT 1, EXPANSIONSERT 2
The tool can be incorporated in manual lever presses or other pressing devices

QUICKSERT® self-tapping installation,
plastic in plastic type 173, HITSERT® 3
Adaptable to upright drilling machines or cordless screwdrivers
  • for small to medium scale production

QUICKSERT® expansion anchoring
The setting tool P 2001 allows rapid and secure installation.
  • for large scale production

QUICKSERT® self-tapping screwing, with flange
plastic in plastic type 173
Universal rapid screwing system BM 2100
UNIQUICK® system
with manually guided telescopic screwdriver as a special version with automatic threaded insert feed.
  • for large scale production (dimensions on request)

QUICKSERT® self-tapping screwing, plastic in plastic type 173,
HITSERT® 3 pneumatic screwdriver
  • high performance by automatic reverse on reaching the preset torque
  • stationary operation by adaptation to parallel guide
  • medium to large scale production


letzte Änderung dieser Seite am 29.01.2006